IESNA:LM-63-2002
[TEST]P821120
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D1-830-24VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3070
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 28
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
710.7 713.4 715 715.6 715.6 715.6 715 714.5 715 713.4
709.6 705.3 700.4 695 690.6 693.3 699.8 701.5 701.5 701.5
699.8 703.6 719.4 724.8 713.9 711.2 699.3 674.9 634.2 577.2
517 451.4 362.9 268 164.4 59.1 26 23.9 20.1 15.7
11.9 8.7 6 3.8 2.2 1.1 0.5 0 0 0
0 0 0 0 0 0 0 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 712.9 713.9 715 715 715 714.5 713.9 714.5 713.4
709.6 705.3 700.4 695 690.6 693.3 700.4 702.5 702 700.9
702.5 703.1 719.9 730.2 716.1 715.6 702.5 678.1 639.1 584.8
524.1 457.3 365.6 270.2 160.6 55.9 26 23.9 20.1 15.7
11.9 8.7 6 3.8 1.6 1.1 0.5 0.5 0 0
0 0 0 0 0 0 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 712.9 714.5 715 715 715.6 714.5 714.5 715 713.4
710.1 705.8 700.4 696.6 692.8 698.2 708 710.1 710.7 708.5
713.9 718.3 734.6 751.4 742.1 735.6 737.8 710.7 672.2 626.6
557.2 485.5 403.6 299.5 184.5 66.7 25.5 23.3 19.5 15.2
11.4 8.7 6 3.8 2.2 1.1 0.5 0.5 0.5 0
0 0 0 0 0 0 0.5 0.5 0.5 0
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 712.9 714.5 715 715 714.5 715 715 716.1 713.4
710.7 705.8 701.5 697.7 696.6 703.6 715 720.4 721.5 723.7
725.9 742.1 762.2 775.2 782.8 781.2 771.4 757.9 718.3 670.5
606.5 536 436.7 327.7 205.6 70 24.4 22.2 18.4 14.6
10.9 8.1 5.4 3.8 2.2 1.1 1.1 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0 0 0 0.5 0.5 0
0 0.5 0.5 0 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 712.9 714.5 715 714.5 714.5 714.5 715.6 716.1 714.5
710.7 706.9 702 698.2 698.7 708.5 721 725.9 730.2 732.4
741.1 755.7 782.8 806.7 811.6 799.7 812.1 794.8 757.3 704.2
641.8 562 459.5 348.3 218.1 84.1 22.2 20.1 16.8 13
10.3 7.1 4.9 3.3 2.2 1.1 1.1 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0 0.5 0.5 0.5
0 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 712.3 713.9 713.9 713.4 713.4 713.4 714.5 716.1 712.9
709.6 705.8 702 698.2 697.7 707.4 722.1 728.6 732.4 734
743.2 760.6 792.1 814.8 813.2 811.6 824.1 806.2 763.8 713.9
648.3 567.5 470.4 358.1 224.6 81.9 20.1 17.9 15.2 11.9
9.2 6.5 4.3 2.7 1.6 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 712.9 714.5 714.5 713.9 713.4 713.4 715 716.1 712.9
709.1 705.3 701.5 698.2 697.1 707.4 722.1 728.6 732.4 734
742.7 761.1 791 814.8 813.8 811 821.4 808.9 762.8 709.6
645 569.1 469.3 352.6 219.2 86.8 19.5 17.9 15.2 11.9
8.7 6.5 4.3 2.7 1.6 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 711.8 712.9 713.4 712.3 711.8 711.8 712.3 713.4 711.2
707.4 703.1 698.7 695 695 703.6 717.7 722.6 725.9 727
735.1 751.4 778.5 799.7 802.9 796.4 804.5 789.3 750.8 696
628.8 547.4 453 336.4 210 70 16.3 14.6 11.9 9.8
7.1 5.4 3.8 2.2 1.1 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 712.3 713.4 712.9 712.3 711.8 711.2 711.2 711.2 708.5
705.3 700.9 696 691.7 690.1 697.1 708 712.3 712.9 714.5
717.7 733.5 753 768.7 770.4 768.7 761.7 744.9 706.3 659.7
591.9 512.7 418.3 308.7 185.5 56.4 11.9 10.9 9.2 7.1
5.4 3.8 2.7 1.6 1.1 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 710.7 711.2 711.2 710.1 709.1 708 708 708 705.8
702 697.1 691.7 686.3 684.1 687.4 695.5 697.7 698.7 696.6
699.3 706.9 722.1 734 727.5 722.6 717.2 691.7 649.4 598.4
531.7 458.4 373.2 270.2 155.2 40.1 7.6 7.1 6 4.3
3.3 2.7 1.6 1.1 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 710.7 710.7 710.1 709.1 708 706.9 706.3 705.3 703.1
698.7 693.3 686.8 679.2 672.7 673.3 676 674.9 671.1 665.7
661.3 658.6 666.2 671.6 660.8 657 645 619.5 582.1 531.1
470.9 404.2 319 228.9 126.4 28.2 2.7 2.7 2.2 1.6
1.1 1.1 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 710.7 710.7 710.1 709.1 708 706.3 705.8 705.3 702.5
697.7 691.7 683.6 673.8 667.3 664.6 666.2 662.4 655.9 649.4
639.6 635.3 639.6 632 622.3 618.5 606.5 583.7 544.7 493.1
441.6 376.5 296.2 210.5 113.4 28.2 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 710.1 710.1 710.1 708.5 707.4 705.8 705.3 705.3 702
696 688.4 678.7 668.9 660.2 658.1 658.1 653.2 644.5 633.6
625 616.3 615.7 611.4 593 588.1 579.4 556.1 523 478.5
423.7 363.5 287.5 205.6 110.7 26 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 709.6 709.6 709.1 708.5 706.9 705.8 705.8 705.3 700.9
691.7 680.8 668.9 657.5 647.2 644 642.3 634.7 624.4 609.8
599.5 591.9 589.7 585.4 568.5 559.9 559.3 542.5 513.8 476.9
426.4 370 302.2 219.2 123.7 26.6 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 710.1 710.1 709.6 708.5 706.9 705.8 705.8 704.7 697.7
685.7 673.3 659.1 645.6 633.1 629.9 627.1 618.5 603.8 590.8
577.2 574.5 572.9 566.4 551.2 538.7 529.5 525.1 504.5 475.8
432.9 380.8 311.9 231.7 137.3 32 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 709.6 709.1 708.5 707.4 706.3 705.3 705.3 704.2 693.9
679.2 664 647.8 632 619.5 614.7 609.2 596.2 580.5 562.6
548.5 539.8 532.7 514.3 475.8 424.2 370.5 365.1 349.4 326.6
298.4 261.5 213.7 159 95.5 23.3 0 0 0 0.5
0.5 0 0 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 709.6 709.6 708.5 707.4 705.8 705.3 705.8 703.6 691.2
674.9 658.6 640.2 621.2 603.8 595.7 588.1 572.3 551.2 528.4
508.9 494.8 476.9 440 370.5 272.3 168.2 160.6 148.6 137.3
121.5 103.1 81.9 58 33.1 7.1 0 0 0 0
0.5 0 0 0.5 0.5 0.5 0.5 0 0.5 0.5
0.5 0.5 0 0.5 0 0 0 0 0.5 0
0 0 0 0 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5
710.7 709.1 709.6 708 706.9 705.3 704.7 704.7 703.1 690.6
672.2 652.1 629.9 608.2 588.1 577.2 563.7 542.5 520.3 492.1
467.6 442.7 412.8 369.4 287.5 175.2 75.4 68.4 62.4 55.9
48.3 39.6 29.8 20.6 10.3 1.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5
710.7 709.1 709.1 708 706.3 705.3 704.2 703.6 702.5 691.7
672.2 648.3 623.3 597.8 574 557.2 538.7 513.8 483.4 450.8
416.1 387.3 342.3 278.8 198.6 100.4 29.8 27.1 24.4 21.7
19 15.2 10.9 7.1 3.3 0.5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5
710.7 708.5 708.5 707.4 706.3 704.7 703.1 702.5 702 691.7
671.6 646.7 619.5 590.8 563.1 542.5 519.7 488.3 453 412.8
373.2 325.5 270.7 204.5 123.1 51 2.2 1.1 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5
710.7 708.5 708 707.4 705.8 704.2 702.5 702 701.5 691.7
670.5 646.1 617.9 587.5 559.3 536 510.5 480.7 443.8 403.6
357.5 306 250.1 177.9 100.4 35.8 1.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5
710.7 708 707.4 706.9 705.3 703.6 702 701.5 700.9 690.1
670 645 616.8 585.9 557.2 533.8 508.3 477.4 441.1 402
353.2 301.6 244.1 175.8 96 32.6 1.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5
